Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Wöhner
System 60Classic
Adapters
Component supports
Wöhner
System 60Classic
Adapters
Component supports
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
32484000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
ARTNR
Description
BE
For busbars
BUSB
Product family
POF
Description long
BEL
Type number
TYPE
Pack size
QNT
Width
W [mm]
Height
H [mm]
Depth
D [mm]
1
2
3
4
5
6
7
32477
busbar component support
12, 15, 20, 25, 30 x 5, 10 and section busbars
EQUES®60Classic
busbar component support, 2 adjustable mounting rails, 45 x 200, without electrical connection
EEC6000-L
4
45
200
63
32478
busbar component support
12, 15, 20, 25, 30 x 5, 10 and section busbars
EQUES®60Classic
busbar component support, 2 adjustable mounting rails, 54 x 200, without electrical connection
EEC6000-L
4
54
200
63
32484
busbar component support
12, 15, 20, 25, 30 x 5, 10 and section busbars
EQUES®60Classic
busbar component support, 2 adjustable mounting rails, 45 x 260, without electrical connection
EEC6000-L
4
45
260
63
32485
busbar component support
12, 15, 20, 25, 30 x 5, 10 and section busbars
EQUES®60Classic
busbar component support, 2 adjustable mounting rails, 54 x 260, without electrical connection
EEC6000-L
4
54
260
63
32589
busbar component support
12, 15, 20, 25, 30 x 5, 10 and section busbars
EQUES®60Classic
busbar component support, for direct starter Siemens 3RA6, 45 x 200, without electrical connection, with metal mounting rail
EEC6000-L
4
45
200
59
32635
busbar component support
12, 15, 20, 25, 30 x 5, 10 and section busbars
EQUES®60Classic
busbar component support, 1 adjustable mounting rail and 1 positioner for Siemens S00, 45 x 200, without electrical connection
EEC6000-L
4
45
200
63
32636
busbar component support
12, 15, 20, 25, 30 x 5, 10 and section busbars
EQUES®60Classic
busbar component support, 1 adjustable mounting rail and 1 positioner for Siemens S00 and S0, 45 x 260, without electrical connection
EEC6000-L
4
45
260
63
Mostrar ecrã comprimido (7 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Wöhner
- Component supports
Número de encomenda
32484
Última alteração
22.08.2025 07:09:32
Unidade
Palavras-chave:
Adapters
Component
System
supports
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-37-03-04 Adaptador de barramento (tecnologia de comutação de baixa tensão)
27-37-03-04 Adaptador de barramento (tecnologia de comutação de baixa tensão)
27-37-03-04 Adaptador de barramento (tecnologia de comutação de baixa tensão)
ECLASS 10.1
27-37-03-04 Busbar adapter (low-voltage switching technology)
27-37-03-04 Busbar adapter (low-voltage switching technology)
ETIM 10.0
EC001531 Busbar adaptor
EC001531 Busbar adaptor
EC001531 Busbar adaptor
ETIM 6.0
EC001531 Busbar adapter
EC001531 Busbar adapter